arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Zmień kraj, aby zobaczyć informacje o produktach, usługach i osobach kontaktowych dla konkretnych lokalizacji.

Automated machine loading

The perfect pairing for automation

Automated loading and unloading is becoming more and more the standard even for small batch sizes and individual parts. The goal is to reduce set-up times and enable round-the-clock production with low manpower requirements. Quick-change pallet system NSE-A3, NSA plus, and the robot couplings of the NSR series form the perfect pairing for this purpose. The interaction ensures the highest level of precision and ensures at the same time reliable processes.

Our performance promise. Your benefits.

  • Up to 90% reduction of set-up costs
  • Repeat accuracy < 0.005 mm
  • Many monitoring options integrated
  • Very space-saving designs
  • Form-fit, self-locking connections
  • Palletizing module NSA3

    Palletizing module NSA3

    Maintenance-free and completely sealed quick-change pallet module for automated high-end palletizing in the third generation.
    Pokaż serię
    Clamping Rings

    Clamping Rings

    Clamping rings with ground short taper for form-fit connection of clamping pallets or devices with the clamping modules.
    Pokaż serię
    NSR robot modules

    NSR robot modules

    Maintenance-free robot coupling for pallet handling extremely close to the machine table
    Pokaż serię
    Pallet couplings for NSR

    Pallet couplings for NSR

    Pallet couplings as interface between the clamping pallet and robot module.
    Pokaż serię