arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
COS AH4-A

COS AH4-A

Feed-through modules

ID 1586484

Feed-through modules, AH2, Adapter side

  • Number of pin contacts: 8
Suitable on Tool
Screw connection diagram L
Transmission type Pneumatics
Weight [kg] 1.16
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Outlet connection radial
No. of fluid feed-throughs 8x G3/8"
Type of medium Air
Max. volumetric flow per fluid feed-through 1.460 l/min (G3/8")
Max. operating pressure [bar] 6.9
Special properties self-sealing ports

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.