arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
Automation technology

Flexible workpiece handling for robots

SCHUNK is expanding its end-of-arm solutions to ensure future readiness and is introducing the robot PLUS product portfolio. One of the highlights is the new CPS tool changer, which enables the automated exchange of end effectors on the robot. The technology pioneer thus offers potential for versatile robot applications with short changeover cycles.
CPS Anwendungsbild Beladung Magnetgreifer The new pneumatic CPS tool changer allows end effectors on the robot to be exchanged quickly and reliably. Equipped with a SCHUNK magnetic gripper, raw parts are placed on the conveyor belt for further processing.

Flexibility is essential in automated manufacturing. The growing variety of process steps requires agile interaction between the tools and systems involved. With a change system, robots can perform various handling or machining tasks flexibly and without additional set-up effort. Downtimes can be reduced to a minimum. The new SCHUNK CPS tool changer is a flexible all-rounder for the automated exchange of end effectors on the robot.

Flexibility made in Germany

The raw parts are magnetically removed from the tray and then loaded and unloaded in a single step using a pneumatic dual gripper unit. With the help of a change system, a robot can perform this process fully automatically. For the new CPS tool changer, SCHUNK deliberately focused on versatility. The pneumatically controlled system enables the fast and reliable exchange of grippers and other tools with handling weights of up to 1,000 kg at the frontend. The CPS series includes 18 sizes, ensuring that users can find the right changer for any robot.

Focus on safety and efficiency

The CPS consists of a change master (CPS-K) and a change adapter (CPS-A), which interlock positively and reliably via compressed air. An integrated spring minimizes gap formation in the event of an unexpected drop in air pressure and ensures self-retaining locking at the same time. Optional sensors increase transparency in process monitoring by detecting both the locking status and tool presence.
A wide range of signal, pneumatic, fluid, and communication modules further expands the functionality and application possibilities of the CPS.

CPS Anwendungsbild Wechsel Ablage With fast changeover cycles between different end effectors, tool changers minimize downtime and increase productivity.

The tool changer can be used with a robot or even stationary, e.g. in the fixture construction. Because it is fully compatible with existing SCHUNK changers, users do not have to teach them again when exchanging. Mounting of the change master onto the robot is very easily done via ISO flanges or standardized adapter plates. The use of hardened steel in all functional parts makes the CPS particularly robust and durable, even in harsh machine environments.

Robot PLUS

With the new Robot PLUS portfolio, SCHUNK offers versatile design possibilities for flexible robot automation. In addition to tool changers such as the CPS and CPB, the comprehensive portfolio also includes newly developed compensation units and force/torque sensors. Thanks to its decades of expertise in developing precisely engineered, well-conceived automation modules, SCHUNK stands for particularly high productivity, flexibility, and resource efficiency.

CPS Anwendungsbild Doppelgreifer PGN plus P Combined with the PGN-plus-P double gripper, the tool changer speeds up handling of raw and finished parts in a single process step.