arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 258 M8 Vergelijkbare illustratie

AB 258 M8

Werkstukpen

ID 122168

AB 258 M8, Werkstukpen zacht
  • Hoogte H: 25 mm
  • Sleutelmaat A/F: 14
  • Draad G: M8
  • Materiaal: Stahl C45
  • Leveringseenheid: 1 stuk
Height H [mm] 25.0
Wrench size A/F 14.0
Thread G M8
Material Stahl C45
soft yes
Delivery unit 1 piece