SFA-SA 251
Full grip jaws made of aluminum
ID 174106
SFA-SA 251, Full grip jaws made of aluminum
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Groupe de produit | Mors à segment en aluminium |
|---|---|
| Denture | Tenon-rainure |
| Largeur de la fente N [mm] | 12.0 |
| Largeur de l'onglet S [mm] | 20.0 |
| Largeur B [mm] | 180.0 |
| Largeur B1 [mm] | 40.0 |
| Hauteur H [mm] | 80.0 |
| Hauteur H1 [mm] | 75.0 |
| Hauteur H2 [mm] | 65.0 |
| Longueur L [mm] | 87.5 |
| Entre-axe des trous a [mm] | 33.75 |
| Entre-axe des trous b [mm] | 40.0 |
| Vis | M12 |
| Matériau | Aluminium |
| m/jeu [kg] | 4.96 |