KSF plus 160
Spring-loaded 2-jaw clamping force blocks
ID 405360
This product has been discontinued and is no longer available.
Alternative products:
Spring-loaded clamping force block standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1457388
- Centric clamping
- Standard stroke
- Standard version
- Dimensions: 160 x 160 x 132,2 mm
- Max. clamping force: 25 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.02 mm
- Max. operating pressure: 6 bar
- Weight: 16 kg
Technical details
| Stroke per jaw [mm] | 3.0 |
|---|---|
| Clamping force [kN] | 25.0 |
| Max. pressure [bar] | 6.0 |
| Repeat accuracy of vise [mm] | 0.02 |
| Max. jaw height [mm] | 60.0 |
| Air consumption per stroke at 6 bar [cm³] | 2000.0 |
| Closing/opening time [s] | 0.4 |
| Weight [kg] | 16.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual