KSP-Z plus 64
Pneumatic clamping force block centrically and clamping against fixed jaws
ID 405102
This product has been discontinued and is no longer available.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1409255
- Centric clamping
- Standard stroke
- Z-version
- Dimensions: 64 x 64 x 50,7 mm
- Max. clamping force: 4.5 kN
- Stroke per jaw: 2 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 9 bar
- Weight: 1.5 kg
Technical details
| Stroke per jaw [mm] | 2.0 |
|---|---|
| Clamping force [kN] | 4.5 |
| Max. pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Air consumption per double stroke at 6 bar [cm³] | 260.0 |
| Closing/opening time [s] | 0.1 |
| Weight [kg] | 1.5 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual