arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCD 315-115 Z220-SV60°

ROTA NCD 315-115 Z220-SV60°

3-jaw power chuck with through-hole

ID 832243

Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-bar chuck
  • Through-hole: 115 mm
  • Spindle holder: ISO 702-4 Nr. 8 (Z220)
  • Jaw interface: 1,5 mm x 60° Nut 21H7
Technical data:
  • Stroke per jaw: 5.8 mm
  • Piston stroke: 25 mm
  • Max. clamping force: 180 kN
  • Max. actuating force: 90 kN
  • Max. rotational speed: 4200 1/min
  • Weight: 62.3 kg
Spindle type ISO 702-4
Spindle size Nr. 8 (Z220)
Serration 1.5 mm x 60°
Max. rotational speed [1/min] 4200.0
Max. clamping force [kN] 180.0
Max. actuating force [kN] 90.0
Stroke/jaw [mm] 5.8
Piston stroke (H) [mm] 25.0
Moment of inertia [kgm²] 0.91
Weight [kg] 62.3