CELSIO JIS-BT40 Ø10x130
ID 208512
- Heat Shrinking Toolholders
- Series: CELSIO
- Toolholder interface: JIS-BT 40
- Clamping diameter: 10 mm
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 70 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | JIS-BT 40 |
Toolholder standard | DIN ISO 7388-2 JD/JF |
Clamping diameter D1 | 10 mm |
D2 [mm] | 32 |
D6 [mm] | 24 |
L2 [mm] | 42 |
L3 [mm] | 10 |
L4 [mm] | 103 |
G | M8x1 |
Min. torque [Nm] | 70 |
Weight [kg] | 1.6 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request