RSE-I 210
Jaw quick-change system for RAPIDO interchangeable inserts
ID 1499871
RSE-I 210, Jaw quick-change system for RAPIDO interchangeable inserts
- Serration: Rapido
- Max. clamping force: 80 kN
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system for RAPIDO interchangeable inserts |
---|---|
Serration | Rapido |
Clamping force [kN] | 80 |
Width B [mm] | 40 |
Height H [mm] | 40 |
Height H1 [mm] | 20 |
Length L [mm] | 96.6 |
Length L1 [mm] | 75 |
Material | Steel 42CrMo4+QT induction hardened |
m/piece [kg] | 1.3 |
Fully automatable, tool-free jaw quick change.