arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
EGN 100 Vergelijkbare illustratie

EGN 100

Universele grijper

IDnr. 306101

Universele grijper EGN, Maatuitvoering: 100, elektrisch, Communicatie-interface: Zie besturing ECM

  • Slag per klem: 10 mm
  • Min. grijpkracht: 170 N
  • Max. grijpkracht: 720 N
  • Voeding: 24 V DC
  • Max. totale stroom: 4 A
  • Max. omgevingstemperatuur: 55 °C
Stroke per jaw [mm] 10.0
Min. gripping force [N] 170.0
Max. gripping force [N] 720.0
Recommended workpiece weight [kg] 3.6
Max. permissible finger length [mm] 125.0
Max. permissible weight per finger [kg] 1.1
Repeat accuracy [mm] ± 0.01
Min. air purge pressure [bar] 0.5
Max. air purge pressure [bar] 1.0
Closing time [s] 0.35
Opening time [s] 0.35
Max. speed [mm/s] 80.0
Max. acceleration [mm/s²] 1500.0
Weight [kg] 1.35
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class 41
Length X [mm] 120.0
Width Y [mm] 50.0
Height Z [mm] 148.0
Nominal voltage [V DC] 24.0
Nominal current [A] 1.8
Max. current [A] 4.0
Controller electronics external
Controller type ECM-EGN100
Communication interface See controller ECM
Moment Mx max. [Nm] 80.0
Moment My max. [Nm] 115.0
Moment Mz max. [Nm] 70.0
Max. axial force Fz max. [N] 2000.0
Plug version EGN-S is available for the ECM controller in addition to the standard variant with 5 m attached connection cable. The gripper has a 30 cm cable and stepped Y-plug in this version. Cable track-compatible or robot-compatible power and sensor cables have to be ordered separately.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.

Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Operating principle
Wedge-hook kinematics

Housing material
Aluminum alloy, coated

Base jaw material
Steel

Actuation
servo-electric, via brushless DC servomotor and spindle drive

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.