arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCE 130-38 Z100-KV

ROTA NCE 130-38 Z100-KV

3-jaw power chuck with through-hole

ID 1334152

Standard power lathe chucks with through-hole

Product features:
  • Weight-reduced power lathe chuck
  • Through-hole: 38 mm
  • Spindle holder: Z100
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 3.2 mm
  • Piston stroke: 14 mm
  • Max. clamping force: 45 kN
  • Max. actuating force: 19 kN
  • Max. RPM: 7500 1/min
  • Weight: 4.1 kg
Spindle type -
Spindle size Z100
Serration Tongue and groove
Max. RPM [1/min] 7500
Max. clamping force [kN] 45
Max. actuating force [kN] 19
Stroke/jaw [mm] 3.2
Piston stroke (H) [mm] 14
Moment of inertia [kgm²] 0.009
Weight [kg] 4.1

Scope of delivery
Chuck, mounting screws for top jaws, draw nut, chuck mounting bolts, and operating manual