SAT-KSF3 160 12V 500 x 500
Tombstones with Clamping Devices
ID 471555
Tombstone with clamping devices
Product features:Technical data clamping tower:
Product features:Technical data clamping tower:
- Base Plate: 500 x 500 mm
- Tower dimensions: 420 x 420 x 663 mm
- Material: Steel
- Weight: 355 kg
- Clamping Devices: KSF3 160
- Actuation pressure: 6 bar
Technical details
Pallet size | 500 x 500 mm |
---|---|
Weight [kg] | 355 |
Scope of delivery
Tombstone, clamping force blocks, cover, shipping screws, operating manual; without system jaws