arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 15 Illustration similar

HM 15

Clamping inserts

Ident.-Nr. 184105

HM 15, Clamping inserts
  • Height H: 9.5 mm
  • Length L: 12.7 mm
  • Width B: 12.7 mm
  • Thread G: M6
  • Material: Carbide insert with steel body
Height H [mm] 9.5
Length L [mm] 12.7
Length L1 [mm] 10.3
Width B [mm] 12.7
Thread G M6
Max. load force [kN] 20.0
Material Carbide insert with steel body
Maximum loading force values are valid if all tips are gripping.