PCFC-12-B
Compensation unit
ID 1453552
Compensation unit PCFC, Size: 12, pneumatic
- Compensation Z: 12 mm
- Force Fz max.: 170 N
- Force Fd max.: 44 N
Technical details
Compensation Z [mm] | 12 |
---|---|
Min. compensation force [N] | 44 |
Max. compensation force [N] | 170 |
Weight [kg] | 3.58 |
Min. compensating pressure [bar] | 1 |
Max. compensation pressure [bar] | 4.1 |
Weight force compensation | integrated |
Retract air connection compensation | 10 mm |
Extend air connection compensation | 10 mm |
Air purge connection | 4 mm |
Communication interface | RS-485 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 35 |
Diameter D [mm] | 152.4 |
Height Z [mm] | 115.4 |
The additionally required proportional control valves for gravity compensation are to be provided by the customer.
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (< 5 µm, dry) and unoiled compressed air
Warranty
24 months