iTENDO² easy connect Upgrade
Sensorische gereedschaphouder, componenten en accessoires
IDnr. 1484688
iTENDO² easy connect Upgrade
- Reeksen: iTENDO²
- Niet bij de levering inbegrepen: Bevat geen iTENDO²-gereedschaphouder. Bestel de iTENDO² met geschikte machine-interface afzonderlijk.
- Voorwaarde: De iTENDO²-pad is nodig voor de configuratie.
Technische gegevens
| Technology | Sensory toolholder, components and accessories |
|---|---|
| Series | iTENDO² |
| Analog output [V] | 10.0 |
| Data rate [Hz] | 100.0 |
| Memory locations | 64 (iTENDO² preselection) |
Version
With iTENDO² easy connect, the iTENDO² can be connected to the machine via an I/O interface and the measurement data from the iTENDO² is provided at 100 Hz on an analog interface. As a result, higher-level systems such as the machine or an existing process monitoring system can process the signal of the iTENDO².
Configuration is done via iTENDO² pad.
Individual
Easy connection of the smart iTENDO² toolholder to the machine
Extended data collection "closest to the part" for your existing system
High data quality - due to direct recording of process data on the last non-wearable part
Scope of delivery
Wireless receiver for the machine room, screw connection, 15 m cable, Connect Box control cabinet module