SGS-B 70-26.5-24
Steel jaws
ID 1465350
System jaws, standard
Product features:
Product features:
- Steel jaw, movable
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 70 x 26,5 x 24 mm
- Weight: 0.2 kg
Technical details
| Šířka [mm] | 70.0 |
|---|---|
| Hloubka [mm] | 26.5 |
| Výška [mm] | 24.0 |
| Svazek | kus |
| Vlastní hmotnost [kg] | 0.2 |