MPG-plus 16-IS
ID 305483
- Stroke per jaw: 1.5 mm
- Opening force: 32 N
- Max. ambient temperature: 90 °C
Technical details
| Carrera por mordaza [mm] | 1.5 |
|---|---|
| Fuerza de apertura [N] | 32.0 |
| Fuerza de apertura (con longitud de los dedos de 0 mm) [N] | 34.0 |
| Fuerza de resorte mín. [N] | 7.0 |
| Peso [kg] | 0.025 |
| Peso recomendado de la pieza [kg] | 0.14 |
| Volumen del cilindro por carrera doble [cm³] | 0.53 |
| Presión de trabajo mín. [bar] | 4.0 |
| Presión de trabajo máx. [bar] | 6.5 |
| Presión nominal de servicio [bar] | 6.0 |
| Tiempo de cierre [s] | 0.015 |
| Tiempo de apertura [s] | 0.011 |
| Tiempo de cierre/apertura, solo con muelle [s] | 0.03 |
| Longitud máxima admisible de los dedos [mm] | 20.0 |
| Peso máx. admisible por dedo [kg] | 0.01 |
| Clase de protección IP | 30 |
| Temperatura ambiente mín. [°C] | 5.0 |
| Temperatura ambiente máx. [°C] | 90.0 |
| Precisión de repetición [mm] | 0.02 |
| Sala blanca ISO 14644-1:2015 | 6 |
| Longitud X [mm] | 16.0 |
| Anchura Y [mm] | 13.0 |
| Altura Z [mm] | 27.0 |
| Momento Mx máx. [Nm] | 0.3 |
| Momento My máx. [Nm] | 0.3 |
| Momento Mz máx. [Nm] | 0.3 |
| Máx. fuerza axial Fz máx. [N] | 40.0 |
Dimensions and maximum loads
Maximum permitted finger projection
Fuerza de agarre en la apertura
Máxima proyección permitida de los dedos
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Maximum permitted finger projection
Fuerza de agarre en la apertura
- X-axis:
- Punto P: longitud de los dedos
- Y-axis:
- Fuerza de agarre
Máxima proyección permitida de los dedos
Lmax equivale a la longitud de dedo máxima permitida (consulte la tabla de datos técnicos).
- green
- Margen admisible
- grey
- Margen inadmisible
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
Wedge-hook kinematics
Housing material
Aluminum alloy, anodized
Cover housing material
Steel
Base jaw material
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)
Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P