RB 280
Finger blank
ID 300287
Finger blank ABR-SBR-RB, Size: 280, Suitable for: KGG
- Material of the finger blanks: Aluminum (3.3206)
- Anzahl Stück pro Ident.-Nr.: 2
Technical details
Pieces per ID | 2 |
---|---|
Weight [kg] | 3.1 |
Material | Aluminum (3.3206) |