HKI 1S
Gripper pads
ID 324162
Gripper pads HKI, Size: 1
- Length: 300 mm
- mit Stützplatte
- Material of the support plate : stainless steel
Technical details
Length [mm] | 300 |
---|---|
Width [mm] | 150 |
Thickness [mm] | 13.5 |
Elastomer | NBR perbunan |
Hardness of the elastomer [Shore] | 60 |
Hardness tolerance +/- [Shore] | 5 |
Support plate avialable | yes |
Material of the support plate | stainless steel |
Min. ambient temperature [°C] | -30 |
Max. ambient temperature [°C] | 100 |