KBU-M12-W
Connectors/sockets and adjustable housings
ID 300063
Cable connector, Plug-in connection size: M12, Angled socket
- Number of wires: 4
- Max. current: 0.5 A
Technical details
Connection sensor side | Angled socket |
---|---|
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Number of wires | 4 |
Wire cross section [mm²] | 0.75 |
Max. current per wire [A] | 0.5 |
Max. current [A] | 0.5 |