ROTA NCE
3-jaw power chuck with through-hole
This product is being discontinued and will only be available for a limited period of time.
Extremely lightweight 3-jaw power chucks with innovative design for large savings potential with dynamic processes. The chuck is ideal for use on machines with short-stroke cylinders.
Description
Advantages – Your benefits
- Energy efficient thanks to extremely low moment of inertia
Shorter cycle times and reduced energy costs - Connection dimensions 100% compatible with power lathe chucks of the Kitagawa BB200 series (up to size 260)
Exchange of the existing Kitagawa chucks can be done within short time - Precision wedge-hook power lathe chuck for highest quality requirements
Allows excellent machining processes - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces are ensured - Modular center sleeve system
Optimum adjustment to new clamping tasks due to exchangeable center sleeves - Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
High flexibility in the range of top jaws - All functional parts are ground and hardened
Ensures a long life span
Options and special information
- Robust lightweight chuck with up to 40% reduced moment of inertia at highest rigidity
The SCHUNK ROTA NCE combines lightweight design, maximum bearing load capacity, and an extraordinary design language. The geometry of the lathe chuck was adapted to the power flow so that despite the lightweight geometry, a maximum rigidity is ensured. Compared to conventional lathe chucks, the inertia is reduced by up to 40% depending on the size. - In doing so, the SCHUNK ROTA NCE provides the ideal requirements for a high process dynamics and productivity with minimum energy consumption. Particularly in line production, the energy and cycle time-efficient lathe chuck promises significant savings and is also ideally suitable for the energy management certification DIN EN ISO 50001.