arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KM-WBAL 100 Illustration similar

KM-WBAL 100

Straight soft top jaws, made of aluminum

ID 132523

KM-WBAL 100, Straight soft top jaws, made of aluminum
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Product group Straight soft top jaws, made of aluminum
Serration 1.5 mm x 60°
Slot width N [mm] 16.0
Width B [mm] 40.0
Height H [mm] 60.0
Length L [mm] 110.0
Hole spacing a [mm] 55.0
Hole spacing b [mm] 30.0
Screws M12
Material Aluminum
m/set [kg] 1.9