SFA 250
Straight soft top jaws, made of steel
ID 153102
SFA 250, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| 製品グループ | スチール製ストレートソフトトップジョー |
|---|---|
| セレーション | タングと溝 |
| スロット幅 N [mm] | 12.0 |
| タブ幅 S [mm] | 20.0 |
| 幅 B [mm] | 30.0 |
| 高さ H [mm] | 55.5 |
| 高さ H2 [mm] | 50.5 |
| 長さ L [mm] | 125.0 |
| 穴間隔 a [mm] | 60.0 |
| 穴間隔 b [mm] | 40.0 |
| ネジ | M12 |
| 材質 | 鋼 16MnCr5 は焼き入れ用に好適 |
| m/セット [kg] | 3.7 |