PNS-M 250-16-5
Pendulum jaw assemblies
ID 160222
PNS-M 250-16-5, Pendulum jaw assemblies
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 16-2, ID-Nr. 160001SP 250-4, ID-Nr. 194103PB 250-5, ID-Nr. 192104
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16.0 |
Width B [mm] | 145.0 |
Width B1 [mm] | 50.0 |
Height H [mm] | 64.0 |
Length L [mm] | 75.0 |
Clamping depth T [mm] | 35.0 |
Thread workpiece stop G | M6 |
Screws | M12 |
m/piece [kg] | 2.35 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.