ONS 01
Optical distance sensor
ID 301390
This product has been discontinued and is no longer available.
Optical proximity switch ONS, Size: 01
- Max. current: 100 mA
Technical details
Type of voltage | DC |
---|---|
Min. voltage [V] | 12 |
Max. voltage [V] | 24 |
Number of digital switching outputs | 4 |
Max. switching current [mA] | 100 |
Min. ambient temperature [°C] | -10 |
Max. ambient temperature [°C] | 55 |
IP protection class | 20 |