SPA mikro 10
Clamping pins
ID 436610
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Centering pins
- Holding force M3: 3 kN
- Holding force M4: 5 kN
- Material: Stainless steel
- Weight: 0.004 kg
Technical details
Holding force M3 [kN] | 3 |
---|---|
Holding force M4 [kN] | 5 |
Material | Stainless steel |
Variant | Centering pins |
Weight [kg] | 0.004 |
Scope of delivery
Clamping pins, mounting screw