arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-T plus 138

NSE-T plus 138

Clamping Modules

ID 471076

Clamping module standard

Discontinuation information:
  • Replaced by: 1313726
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: Ø138 x Ø110 x 60 mm
  • Pull-down force: 6 kN
  • Pull-down force with turbo: 20 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 3.7 kg
Diameter [mm] 138
Pull-down force [kN] 6
Pull-down force with turbo [kN] 20
Unlocking pressure [bar] 6
Repeat accuracy [mm] < 0.005
Weight [kg] 3.7

Scope of delivery
Clamping module, O-rings Ø 9 x 1.5, cover caps, fastening screws, operating manual