NSE-M plus 138
Clamping Modules
ID 471140
Clamping module standard
Product features:
Product features:
- Manually clamped system
- Dimensions: Ø138 x Ø110 x 43 mm
- Pull-down force: 2.5 kN
- Actuation torque: 15 Nm
- Repeat accuracy: < 0.005 mm
- Weight: 4 kg
Technical details
Diameter [mm] | 138 |
---|---|
Pull-down force [kN] | 2.5 |
Actuation angle [°] | 110 |
Unlocking torque [Nm] | 15 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 4 |
Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, actuation key, operating manual; without clamping pins