SAT-KSF3 100 12V 400 x 400
Tombstones with Clamping Devices
ID 471550
Tombstone with clamping devices
Product features:Technical data clamping tower:
Product features:Technical data clamping tower:
- Base Plate: 400 x 400 mm
- Tower dimensions: 320 x 320 x 523 mm
- Material: Steel
- Weight: 160 kg
- Clamping Devices: KSF3 100
- Actuation pressure: 6 bar
Technical details
Pallet size | 400 x 400 mm |
---|---|
Weight [kg] | 160 |
Scope of delivery
Tombstone, clamping force blocks, cover, shipping screws, operating manual; without system jaws