arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-E mini 90-IN Illustration similar

NSE-E mini 90-IN

Electro-mechanical clamping modules

ID 1313264

Clamping module standard

Product features:
  • Inductive monitoring of clamping slide positions
Technical data:
  • Dimensions: Ø90 x 86 mm
  • Pull-down force: 1500 N
  • Power consumption : 30 W
  • Repeat accuracy: < 0.005 mm
  • Closing/opening time: 1 s
  • Weight: 1.7 kg
Dimensions Ø90 x 86 mm
Diameter [mm] 90
Pull-down force [N] 1500
Power consumption [W] 30
Repeat accuracy [mm] < 0.005
Closing/opening time [s] 1
Weight [kg] 1.7

Scope of delivery
Clamping module, mounting screws, cover caps, connecting cable, inductive proximity switches, operating manual; without clamping pins