KSH-Z plus 140
Hydraulic clamping force blocks with centric clamping as well as fixed jaw clamping
ID 1330215
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Hydraulic clamping force block standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1463182
- Centric clamping
- Standard stroke
- Z-version
- Dimensions: 140 x 140 x 77,7 mm
- Max. clamping force: 30 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 60 bar
- Weight: 9.1 kg
Technical details
Stroke per jaw [mm] | 3 |
---|---|
Clamping force [kN] | 30 |
Max. pressure [bar] | 60 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 60 |
Oil consumption per double stroke [cm³] | 70 |
Closing/opening time [s] | 1 |
Weight [kg] | 9.1 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual