MEF-F-A1-100 270x45
Magnetic chucks with parallel pole technology
ID 1393252
Standard magnetic clamping technology
Product features:
Product features:
- Technology: Parallel pole
- Magnet type: ALNiCO + Neodym
- Dimensions: 270 x 45 x 60 mm
- Pole orientation: Transverse
- Pole pitch: 8 mm + 6 mm
- Max. clamping force: 75 N/cm²
- Connection: 4-PIN
- Number of channels: 1
- Max. working temperature: 80 °C
- Weight: 6 kg
Technical details
L [mm] | 270 |
---|---|
B [mm] | 60 |
H [mm] | 45 |
Max. clamping force [N/cm²] | 75 |
Pole pitch | 8 mm + 6 mm |
Connection | 4-PIN |
Number of channels | 1 |
Weight [kg] | 6 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity