arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA-HE 50-75

SPA-HE 50-75

Accessories direct workpiece clamping systems, standard

ID 1398307

Accessories direct workpiece clamping systems, standard

Product features:
  • Height-adjustable adapter
  • For compensating different workpiece heights
Technical data:
  • Dimensions: Ø80 x 75 mm
  • Min. clamping height: 50 mm
  • Max. clamping height: 75 mm
  • Weight: 1.45 kg
Min. clamping height [mm] 50.0
Max. clamping height [mm] 75.0
Weight [kg] 1.45

Scope of delivery
Height-adjustable adapter