SWB-AL 250/4
Straight soft top jaws, made of aluminum
ID 1457305
SWB-AL 250/4, Straight soft top jaws, made of aluminum
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 4 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of aluminum |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 21.0 |
| Width B [mm] | 50.0 |
| Height H [mm] | 80.0 |
| Length L [mm] | 120.0 |
| Hole spacing a [mm] | 62.0 |
| Hole spacing b [mm] | 28.0 |
| Screws | M16 |
| Material | Aluminum |
| m/set [kg] | 4.4 |