arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S3A-G5 64 Illustration similar

S3A-G5 64

3-axis grip jaw

ID 1471165

System jaws, standard

Product features:
  • 3-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 64
Technical data:
  • Dimensions: 34 x 25,5 x 22 mm
  • grip step: 5 mm
  • Weight: 0.06 kg
Clamping ranges of jaw position 1:
  • Smooth step: 7 - 31.4 mm
  • Grip step: 12 - 36.4 mm
  • Clamping ranges of jaw position 2:
  • Smooth step: 20 - 41.4 mm
  • Grip step: 25 - 46.4 mm
Width [mm] 34.0
Height [mm] 22.0
Suitable for 64
Weight [kg] 0.06

Scope of delivery
3-axis jaw; without mounting screws