ROTA NCO2 1400 Z720-M2
3-jaw power chuck without through-hole
ID 1481323
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: Z520
- Jaw interface: Modul 2
- Without centrifugal force compensation
- Without individual jaw adjustment
- Chuck body: EN-GJS-500-7
- Stroke/jaw: 23 mm
- Piston stroke: 57 mm
- Max. clamping force: 300 kN
- Max. actuating force: 170 kN
- Max. rotational speed: 500 1/min
- Weight: 824 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z520 |
Serration | Modul 2 |
Max. rotational speed [1/min] | 500 |
Max. clamping force [kN] | 300 |
Max. actuating force [kN] | 170 |
Stroke/jaw [mm] | 23 |
Piston stroke (H) [mm] | 57 |
Moment of inertia [kgm²] | 200 |
Weight [kg] | 824 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB-M 1000
- red
-
SWB-M 1000
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual