arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
iTENDO² SK 50 Ø32x103.2 Illustration similar

iTENDO² SK 50 Ø32x103.2

Sensory toolholder, components and accessories

ID 1509960

iTENDO² SK 50 Ø32x103.2
  • Series: iTENDO²
  • Toolholder interface: SK 50
  • Clamping diameter: 32 mm
  • Projecting length: 103.2 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 650 Nm
  • Not included in the scope of delivery: Does not include an actuation key
  • Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technology Sensory toolholder, components and accessories
Series iTENDO²
Toolholder interface SK 50
Toolholder standard DIN ISO 7388-1 AD
Clamping diameter D1 32 mm
D2 [mm] 62.5
D3 [mm] 63
D6 [mm] 59
Projecting length L1 [mm] 103.2
L4 [mm] 61.5
L5 [mm] 84.15
Min. torque [Nm] 650
Weight [kg] 4.5
Battery service life [h] 10
Acceleration sensor [g] 100
Max. rotational speed [1/min] 25000
External cooling/innternal cooling [bar] 80
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² Pad)

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request