iTENDO² SCHUNK CAPTO C6 Ø32x110
Sensory toolholder, components and accessories
ID 1509962
iTENDO² SCHUNK CAPTO C6 Ø32x110
- Series: iTENDO²
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 32 mm
- Projecting length: 110 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 650 Nm
- Not included in the scope of delivery: Does not include an actuation key
- Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technical details
Series | iTENDO² |
---|---|
D3 [mm] | 63.0 |
D6 [mm] | 59.0 |
L4 [mm] | 61.5 |
Technology | Sensory toolholder, components and accessories |
Toolholder interface | SCHUNK CAPTO C6 |
Min. torque [Nm] | 650.0 |
Max. rotational speed [1/min] | 25000.0 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 32 mm |
Projecting length L1 [mm] | 110.0 |
D2 [mm] | 62.5 |
Battery service life [h] | 10 |
Acceleration sensor [g] | 100.0 |
External cooling/innternal cooling [bar] | 80.0 |
Weight [kg] | 2.4 |
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² Pad)
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request