KSC3 grip 125-160
Basic clamping vise
ID 1514238
Standard centric clamping vises
Product features:
Product features:
- With reversible grip jaws
- Nickel-plated base body
- Dimensions: 125 x 160 x 83 mm
- Jaw width: 125 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 8.7 kg
Technical details
Width of the clamping vise [mm] | 125 |
---|---|
Jaw width [mm] | 125 |
Max. clamping force [kN] | 35 |
Max. torque [Nm] | 100 |
Weight [kg] | 8.7 |
Scope of delivery
Clamping vise incl. reversible jaws grip and operating manual; without torque wrench