ROTA NCO 260 Z220 RAPIDO-A2
3-jaw power lathe chuck with jaw quick-change
ID 1520669
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: RAPIDO
- Stroke per jaw: 10 mm
- Piston stroke: 30 mm
- Max. clamping force: 110 kN
- Max. actuating force: 45 kN
- Max. rotational speed: 2800 1/min
- Weight: 37 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 8 (Z220) |
Serration | RAPIDO |
Max. rotational speed [1/min] | 2800 |
Max. clamping force [kN] | 110 |
Max. actuating force [kN] | 45 |
Stroke/jaw [mm] | 10 |
Piston stroke (H) [mm] | 30 |
Moment of inertia [kgm²] | 0.35 |
Weight [kg] | 37 |
Scope of delivery
Chuck, chuck mounting screws, cover plate, eye bolt and operating manual