AKO EGU70/ISO63
Robot connection package
ID 1524681
Adapter
Technical details
Product group | Robot connection package |
---|---|
Height H [mm] | 12.9 |
DIN ISO-9409 bolt circle [mm] | 63 |
Weight [kg] | 0.8 |
ID 1524681
Product group | Robot connection package |
---|---|
Height H [mm] | 12.9 |
DIN ISO-9409 bolt circle [mm] | 63 |
Weight [kg] | 0.8 |