HS 8
Clamping inserts
ID 1525003
HS 8, Clamping inserts
- Height H: 12 mm
- Diameter D: 8 mm
- Thread G: M4
- Material: HSS
- Delivery unit: 1 set = 10 pieces
Technical details
Height H [mm] | 12 |
---|---|
Diameter D [mm] | 8 |
Thread G | M4 |
Max. load force [kN] | 10 |
Material | HSS |
Delivery unit | 1 set = 10 pieces |
Maximum loading force values are valid if all tips are gripping.