arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
G 160-ZSS-50ATL10-240 Illustration similar

G 160-ZSS-50ATL10-240

Universal linear module
Universal linear module Gamma, Size: 160, electrical, Belt drive, Rail guide

  • Max. stroke: 7580 mm
  • Drive version: 50 ATL 10
  • Max. driving force: 4000 N
Max. stroke H [mm] 7580
Max. driving force [N] 4000
Repeat accuracy [mm] ± 0.08
Max. total length [mm] 8200
Max. speed [m/s] 5
Max. acceleration [m/s²] 60
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 80
Dead weight of base including slide [kg] 26.5
Additional mass per 100 mm stroke [kg] 2.42
Weight of slide [kg] 7.6
Slide plate length [mm] 300
Guidance system Rail guide
Number of rails 2
Size of rails 25
Drive concept Belt drive
Idle torque [Nm] 4
Moment of inertia [kgm²] 0.018
Toothed belt type 50 ATL 10
Traverse path per revolution [mm] 240
Length X [mm] 620
Width Y [mm] 160
Height Z [mm] 170.5
Moment Mx max. [Nm] 1800
Moment My max. [Nm] 5000
Moment Mz max. [Nm] 4000
Force Fy max. [N] 10000
Force Fz max. [N] 16000
Force -Fz max. [N] 16000
Please note that the weight of the slight drive for rack and pinion axes (AZSS/AZSH) includes the weight of the gear unit.

General notes about the series

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Max. stroke
is the maximum permissible stroke. Acceleration and braking distances or possible overrun must be taken into consideration.

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Guidance
Rail guide

Drive
servomotors of different providers can be trouble-free adapted

Profile
Extruded aluminum profile

Slide
Aluminum slides

Scope of delivery
Assembly and operating manual with declaration of incorporation

Warranty
24 months