arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
G 220-AZSS-Z30-M2-200-D90-i15 Illustration similar

G 220-AZSS-Z30-M2-200-D90-i15

Universal linear module
Universal linear module Gamma, Size: 220, electrical, Rack and pinion drive, Rail guide, driven slide

  • Max. stroke: 7340 mm
  • Max. driving force: 3000 N
Max. stroke H [mm] 7340
Max. driving force [N] 3000
Repeat accuracy [mm] ± 0.05
Max. total length [mm] 8020
Max. speed [m/s] 0.67
Max. acceleration [m/s²] 20
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 80
Dead weight of base including slide [kg] 49.8
Additional mass per 100 mm stroke [kg] 4.6
Slide plate length [mm] 550
Weight of slide drive [kg] 28.45
Dead weight of gearbox [kg] 10.35
Guidance system Rail guide
Number of rails 2
Drive concept Rack and pinion drive
Idle torque [Nm] 7.2
Gear ratio 15
Serration Module 2, angled serration
Number of teeth of pinion 30
Traverse path per revolution [mm] 200
Length X [mm] 680
Width Y [mm] 198
Height Z [mm] 270
Moment Mx max. [Nm] 4000
Moment My max. [Nm] 8000
Moment Mz max. [Nm] 8000
Force Fy max. [N] 20000
Force Fz max. [N] 20000
Force -Fz max. [N] 20000
driven slide yes
Please note that the weight of the slight drive for rack and pinion axes (AZSS/AZSH) includes the weight of the gear unit.

General notes about the series

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Max. stroke
is the maximum permissible stroke. Acceleration and braking distances or possible overrun must be taken into consideration.

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Guidance
Rail guide

Drive
servomotors of different providers can be trouble-free adapted

Profile
Extruded aluminum profile

Slide
Aluminum slides

Scope of delivery
Assembly and operating manual with declaration of incorporation

Warranty
24 months