arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO 315 Z220-SV90°

ROTA NCO 315 Z220-SV90°

3-jaw power chuck without through-hole

ID 856030

Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: ISO 702-4 Nr. 8 (Z220)
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 13 mm
  • Piston stroke: 40 mm
  • Max. clamping force: 190 kN
  • Max. actuating force: 90 kN
  • Max. RPM: 3600 1/min
  • Weight: 59 kg
Spindle type ISO 702-4
Spindle size Nr. 8 (Z220)
Serration 1/16" x 90°
Max. RPM [1/min] 3600
Max. clamping force [kN] 190
Max. actuating force [kN] 90
Stroke/jaw [mm] 13
Piston stroke (H) [mm] 40
Moment of inertia [kgm²] 0.77
Weight [kg] 59

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual