ROTA-S plus 1000-402 Z920-SFG
3-jaw manual chuck with jaw quick-change system
ID 814290
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 402 mm
- Spindle holder: Z920
- Jaw interface: Angled serration
- Stroke per jaw: 15 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 270 kN
- Max. torque: 350 Nm
- Max. RPM: 900 1/min
- Weight: 720 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z920 |
Serration | Angled serration |
Max. RPM [1/min] | 900 |
Max. clamping force [kN] | 270 |
Max. torque [Nm] | 350 |
Stroke/jaw [mm] | 15 |
Tooth pitch [mm] | 8.5 |
Weight [kg] | 720 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SFA-AL 1000
- red
-
SFA 1000
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual