ROTA-S plus 2.0 200-52 C5-SFG
3-jaw manual chuck with jaw quick-change system
ID 819022
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-3 Nr. 5
- Jaw interface: Angled serration
- Stroke per jaw: 7 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 100 kN
- Max. torque: 120 Nm
- Max. RPM: 4800 1/min
- Weight: 18.6 kg
Technical details
Spindle type | ISO 702-3 |
---|---|
Spindle size | Nr. 5 |
Serration | Angled serration |
Max. RPM [1/min] | 4800 |
Max. clamping force [kN] | 100 |
Max. torque [Nm] | 120 |
Stroke/jaw [mm] | 7 |
Tooth pitch [mm] | 4.8 |
Height H with adapter plate [mm] | 95.3 |
Weight [kg] | 18.6 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
STF 200
- yellow
-
SFA 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual