AMC CYL SK40 M10x150 L1=169,1
Thread Shank Adaptors, Cylindrical
ID 1324686
AMC CYL SK40 M10x150 L1=169,1, Toolholders
- Thread Shank Adaptors, Cylindrical
- Series: Thread Shank Adaptors, Cylindrical
- Toolholder interface: SK 40
- Thread in clamping diameter: M10
- Projecting length: 169.1 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Thread Shank Adaptors, Cylindrical |
---|---|
Series | Thread Shank Adaptors, Cylindrical |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Thread tightening bolt G | M10 |
D2 [mm] | 18 |
Projecting length L1 [mm]/[inch] | 169,1 mm / 6.7" |
L4 [mm] | 150 |
Weight [kg] | 1.11 |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Individual
Additional sizes and customized designs are available upon request