arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER16 P HSK-A63x130 Illustration similar

ER16 P HSK-A63x130

ER Precision collet chuck

ID 1471580

ER16 P HSK-A63x130, Toolholders
  • ER Precision collet chuck
  • Series: ER Precision collet chuck
  • Toolholder interface: HSK-A 63
  • Projecting length: 130 mm
  • Run-out accuracy: The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Series ER Precision collet chuck
D2 [mm] 34.0
L4 [mm] 20.6
L5 [mm] 104.0
G M11x1
Technology ER Precision collet chuck
Toolholder interface HSK-A 63
Max. clamping diameter D1 [mm] 10.0
Toolholder standard DIN ISO 12164-1
Min. clamping diameter D1 [mm] 1.0
Projecting length L1 [mm] 130.0
Weight [kg] 1.26
ER clamping size ER 16
Projecting length L1 [mm]/[inch] 130 mm / 5.1"

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request